BSC040N10NS5SC
Overview
OptiMOS™ 5 100 V power MOSFETs in SuperSO8 DSC package with dual-side cooling for enhanced thermal performance
OptiMOS™ 5 100 V power MOSFETs in SuperSO8 DSC (dual-side cooling) package offer all thermal management benefits of dual-side cooling solutions with industry-standard footprint.
SuperSO8 DSC allows excellent thermal performance with two paths for heat dissipation (bottom through PCB + top through exposed clip and heatsink).
About 30% of the heat generated on the MOSFET die is transferred through the top and less heat is transferred to the PCB. Thus,
- either the PCB runs cooler at the same power dissipation for improved reliability,
- or more power can be handled by the MOSFET for higher power density.
Summary of Features
- High performance silicon technology
- Low top-side RthJC (0.72 K/W)
- Package rated to TJmax=175ºC
- Industry-standard footprint, compatible with SuperSO8 and PQFN 5x6 products
Benefits
- Lower conduction losses and switching losses for higher system efficiency
- Improved heat dissipation for high power density and improved reliability
- Superior power handling capability and ruggedness for longer lifetime
- Drop-in replacement for SuperSO8 and PQFN 5x6 easy to design-in, no PCB layout change
Potential Applications
Quality
Support