BSZ110N08NS5
Overview
OptiMOS™ 5 power MOSFET 80V for telecom applications
OptiMOS™ 5 80 V power MOSFET, especially designed for Synchronous Rectification for telecom and server power supplies. In addition, the device can also be utilized in other industrial applications such as solar, low voltage drives and adapter. Within seven different packages, the OptiMOS™ 5 80 V MOSFETs offer the industry’s lowest RDS(on). Additionally, compared to the previous generation, OptiMOS™ 5 80 V has an RDS(on) reduction of up to 43%.
Summary of Features
- Optimized for synchronous rectification
- Ideal for high switching frequency
- Output capacitance reduction of up to 44 %
- RDS(on) reduction of up to 43 % from previous generation
Benefits
- Highest system efficiency
- Reduced switching and conduction losses
- Less paralleling required
- Increased power density
- Low voltage overshoot
Potential Applications
Videos
Quality
Support