IPA030N10NF2S StrongIRFET™ 2 single n-channel power MOSFET 100V in TO-220 FullPAK package
Overview
Infineon's StrongIRFET™ 2 power MOSFET 100 V features RDS(on) of 3 mOhm, addressing a broad range of applications from low- to high-switching frequency.
Compared to the previous technology the IPA030N10NF2S achieves 40 percent Qg improvement and 25 percent lower Qrr.
Summary of Features
- Broad availability from distribution partners
- Excellent price/performance ratio
- Ideal for high- and low- switching frequency
- Industry standard footprint through-hole package
- High current rating
- Capable of wave-soldering
Benefits
- Multi-vendor compatibility
- Right-fit products
- Supports a wide variety of applications
- Standard pinout allows for drop-in replacement
- Increased current carrying capability
- Ease of manufacturing
Potential Applications
Quality
Support