IPA040N08NM5S
Overview
OptiMOS™ 5 power MOSFET 80V in TO-220 FullPAK package (IPA040N08NM5S)
Infineon’s OptiMOS™ 5 power MOSFET 80V (IPA040N08NM5S) is meeting the requirements for improved system efficiency while reducing system costs. It has low on-state resistance RDS(on) of 4.0mOhm and low voltage overshoot. The new TO-220 FullPAK package portfolio extension is optimized for TV, desktop, adapter and gaming applications. OptiMOS™ power MOSFETs feature increased power density as well as improved efficiency and are therefore the perfect solution for synchronous rectification.
Summary of Features
- Low voltage overshoot
- Low on-state resistance (RDS(on))
- No need for electrical isolation material which is normally used in TO-220 packages
Benefits
- Less paralleling required
- Generated heat is not diverted to the printed circuit board
- Less heat generation
- Fits TO-220 footprint
Potential Applications
- TV power supply
- Desktop
- Adapter
- Gaming
Videos
Quality
Support