IPA050N10NM5S
Overview
OptiMOS™ 5 power MOSFET 100V in TO-220 FullPAK package (IPA050N10NM5S)
The OptiMOS™ 5 power MOSFET 100V in TO-220 FullPAK package (IPA050N10NM5S) features increased power density, improved efficiency with low RDS(on) of 5.0mOhm and lower system costs. The TO-220 FullPAK package portfolio of Infineon’s power MOSFETs presents a perfect solution for synchronous rectification. These products are optimized for applications such as TV power supply, adapter, desktop and gaming.
Summary of Features
- Low voltage overshoot
- Low on-state resistance (RDS(on))
- No need for electrical isolation material which is normally used in TO-220 packages
Benefits
- Less paralleling required
- Generated heat is not diverted to the printed circuit board
- Less heat generation
- Fits TO-220 footprint
Potential Applications
- TV power supply
- Desktop
- Adapter
- Gaming
Videos
Quality
Support