IPA320N20NM3S
Overview
OptiMOS™ 3 power MOSFET 200V in TO-220 FullPAK package (IPA320N20NM3S)
This OptiMOS™ 3 200V (IPA320N020NM3S) MOSFET is designed to meet the requirements for improved system efficiency while reducing system cost. The IPA320N20NM3S is offering 32mOhm RDS(on) and with the TO-220 FullPAK package portfolio extension it is optimized for TV power supply, desktop, adapter and gaming applications. OptiMOS™ 3 power MOSFETs 200V in TO-220 FullPAK package feature optimized price/performance ratio thanks to increased power density as well as improved efficiency and is therefore the optimum solution for synchronous rectification.
Summary of Features
- Low voltage overshoot
- Low on-state resistance (RDS(on))
- No need for electrical isolation material which is normally used in TO-220 packages
Benefits
- Less paralleling required
- Generated heat is not diverted to the printed circuit board
- Less heat generation
- Fits TO-220 footprint
Potential Applications
- TV power supply
- Desktop
- Adapter
- Gaming
Videos
Quality
Support