IPA600N25NM3S
Overview
OptiMOS™ 3 power MOSFET 250V in TO-220 FullPAK package (IPA600N25NM3S)
The OptiMOS™ 3 MOSFET 250V in TO-220 FullPAK package (IPA600N25NM3S) meets the requirements for improved system efficiency and lowers system costs. Infineon’s OptiMOS™ power MOSFET IPA600N25NM3S features low RDS(on) of 60mOhm. With its increased power density and improved efficiency, the TO-220 FullPAK portfolio extension is the excellent solution for synchronous rectification. It is optimized for TV power supply, desktop, adapter and gaming applications.
Summary of Features
- Low voltage overshoot
- Low on-state resistance (RDS(on))
- No need for electrical isolation material which is normally used in TO-220 packages
Benefits
- Less paralleling required
- Generated heat is not diverted to the printed circuit board
- Less heat generation
- Fits TO-220 footprint
Potential Applications
- TV power supply
- Desktop
- Adapter
- Gaming
Videos
Quality
Support