IPP018N03LF2S
Overview
StrongIRFET™ 2 power MOSFET 30 V in TO-220 package
Infineon’s StrongIRFET™ 2 power MOSFET 30 V technology features an RDS(on) of 1.8 mOhm in a TO-220 package. This product addresses a broad range of applications from low- to high-switching frequency.
Compared to the previous technology, the IPP018N03LF2S achieves up to 40% RDS(on improvement while having up to 60% FOM enhancement and excellent robustness
Summary of Features
- General purpose products
- Excellent robustness
- Superior price/performance ratio
- Broad availability at distributors
- Standard packages and pin-out
- High manufacturing & supply standards
Benefits
- Addresses a wide range of applications
- High quality and competitive price
- Convenient selection & purchasing
- Ease of design-in
- Simplified product services
Potential Applications
Support