IPP026N10NF2S
Overview
StrongIRFET™ 2 single N-channel power MOSFET 100 V in TO-220 package
Infineon's StrongIRFET™ 2 power MOSFET 100 V features low RDS(on) of 2.6 mOhm, addressing a broad range of applications from low- to high-switching frequency.
Summary of Features
- Broad availability from distribution partners
- Excellent price/performance ratio
- Ideal for high- and low-switching frequency
- Industry standard footprint through-hole package
- High current rating
- Capable of wave-soldering
Benefits
- Multi-vendor compatibility
- Right-fit products
- Supports a wide variety of applications
- Standard pinout allows for drop-in replacement
- Increased current carrying capability
- Ease of manufacturing
Potential Applications
Training
Quality
Support