IPP530N15N3-G
Overview
The 150 V OptiMOS™ achieves a reduction in RDS(on) of 40% and of 45% in figure of merit (FOM) compared to the next best competitor.
This drastic improvement opens new possibilities like moving from leaded packages to SMD packages or effectively replacing two old parts with one OptiMOS™ part.
Summary of Features
- Excellent switching performance
- World’s lowest R DS(on)
- Very low Qg and Qgd
- Excellent gate charge x RDS(on) product (FOM)
- RoHS compliant-halogen free
- MSL1 rated 2
Benefits
- Environmentally friendly
- Increased efficiency
- Highest power density
- Less paralleling required
- Smallest board-space consumption
- Easy-to-design products
Potential Applications
- Synchronous rectification for AC-DC SMPS
- Motor control for 48 V – 80 V systems (i.e. domestic vehicles, power-tools, trucks)
- Isolated DC-DC converters (telecom and datacom systems)
- Or-ing switches and circuit breakers in 48 V systems
- Class D audio amplifiers
- Uninterruptable power supplies (UPS)
Videos
Quality
Support