IPT008N06NM5LF
Overview
OptiMOS™ 5 Single N-Channel Linear FET 60V, 0.8mΩ, 450A in TOLL package
IPT008N06NM5LF is Infineon’s best-in-class OptiMOS™ 5 linear FET 60V in a TO-Leadless (TOLL) package, offering the industry’s lowest on-state resistance RDS(on) and wide safe operating area (SOA) at 25˚C. The OptiMOS™ linear FET is a revolutionary approach that solves the trade-off between on-state resistance and linear mode capability. Combined with the TOLL package, IPT008N06NM5LF is targeted for high in-rush current, harsh applications, such as hot-swap, e-fuse, and protection applications commonly found in telecom and battery management systems (BMS).
Summary of Features
- Wide safe operating area (SOA)
- Low RDS(on)
- High max. pulse current and continuous pulse current
- Available in TO-Leadless (TOLL) package
Benefits
- Rugged linear mode operation
- Low conduction losses
- Higher in-rush current enabled for faster start-up and shorter downtime
- Compatible footprint for drop-in replacement
Potential Applications
- Telecom - Hot-Swap Control
- Server - Hot-Swap Control
- Battery management (BMS) – Battery Protection
Quality
Support