IPT014N08NM5 OptiMOS™ 5 single N-channel power MOSFET 80 V in a TOLL package
Overview
The IPT014N08NM5 is Infineon’s OptiMOS™ power MOSFET 1.4 mOhm, 80 V in a TO-Leadless (TOLL) package with a high current capability of 331 A (ID @25 ˚C).
Infineon’s OptiMOS™ 5 silicon technology of power MOSFETs is especially designed for synchronous rectification for telecom and server power supplies. Combined with the TOLL package, IPT014N08NM5 is optimized for battery-powered applications, including LV drives, drones, and e-bikes.
Summary of Features
- Low gate charge (Qg) and output capacitance
- Very low RDS(on) at 25˚C and 175˚C
- High-current rating
- Optimized for synchronous rectification
- Ideal for high-frequency switching
Benefits
- Increased power density
- Low voltage overshoot
- Less paralleling required
- Highest system efficiency
- Reduced switching and conduction losses
Potential Applications
Quality
Support