IPT019N08N5
Overview
Industry leading power MOSFET technology for telecom power supply and low voltage drives with OptiMOS™ 5 80V in TO-Leadless (TOLL) package
Infineon’s OptiMOS™ 5 80V n-channel power MOSFET IPT019N08N5 in TO-Leadless package is ideally suited for high switching frequencies. This package is especially designed for high current applications such as forklift, light electric vehicles (LEV), POL (point-of-load) and telecom. With a 60% space reduction compared to D2PAK 7pin package, TO-Leadless (TOLL) is the perfect solution where highest efficiency, outstanding EMI behavior as well as best thermal behavior and space reduction are required.
Summary of Features
- Optimized for synchronous rectification
- Ideal for high switching frequency
- Output capacitance reduction of up to 44%
- RDS(on) reduction of up to 43% from previous generation
Benefits
- Highest system efficiency
- Reduced switching and conduction losses
- Less paralleling required
- Increased power density
- Low voltage overshoot
Potential Applications
![](/export/sites/default/_images/product/power/Power_packages/Infineon-package-TOLL-TO-Leadless-HSOF-8.jpg_1065991662.jpg)
Videos
Quality
Support