IPT020N10N5
Overview
OptiMOS™ 5 100V power MOSFET in TO-Leadless (TOLL) package with 60% space reduction for telecom and low voltage drives applications
OptiMOS™ 5 100V industrial power MOSFET IPT020N10N5 in TO-Leadless from Infineon is the ideal choice for high switching frequencies. TO-Leadless (TOLL) package is especially designed for high current applications such as telecom power supply, POL (point-of-load), forklift and light electric vehicles (LEV). With a 60% space reduction compared to the D2PAK 7pin package, TO-Leadless (TOLL) is the perfect solution for highest efficiency, outstanding EMI behavior as well as best thermal behavior and space reduction.
Summary of Features
- Optimized for synchronous rectification
- Ideal for high switching frequency
- Output capacitance reduction of up to 44%
- R DS(on) reduction of up to 43% from previous generation
Benefits
- Highest system efficiency
- Reduced switching and conduction losses
- Less paralleling required
- Increased power density
- Low voltage overshoot
Potential Applications
Videos
Quality
Support