IPT044N15N5
Overview
OptiMOS™ 5 power MOSFET 150 V 4.4 mOhm in TOLL
Infineon’s OptiMOS™ power MOSFET in TO-Leadless package is optimized for high-current applications, such as forklifts, light electric vehicles (LEV), power tools, point-of-loads (POL), telecom and e-fuses. Furthermore, the 60 percent smaller package size enables a very compact design. Compared to D²PAK 7-pin, TO-Leadless shows a substantial reduction in footprint of 30 percent. The 50 percent reduced height offers a significant advantage in narrow applications such as rack or blade servers.
Summary of Features
- Highest current capability: 174 A
- Significantly reduced electromigration due to improved solder contact area
- Very low package parasitics
- Leadless package
Benefits
- Less paralleling and cooling required
- Highest system reliability
- Low EMI
- Enabling very compact design
Potential Applications
- Forklifts
- Light electric vehicles (LEV)
- Power tools
- Point-of-loads (POL)
- Telecom
- E-fuses
Quality
Support