IPTC011N08NM5
OptiMOS™ 5 power MOSFET in TOLT for excellent thermal performance
IPTC011N08NM5 is part of the OptiMOS™ 5 power MOSFET in TOLT family: the TO-Leaded top-side cooling package for superior thermal performance. This innovative package combined with the key features of OptiMOS™ 5 technology allows best-in-class products in 80 V as well as high current rating >300 A for high-power density designs.
With top-side cooling setup, the drain is exposed at the surface of the package enabling 95 percent of the heat to be dissipated directly to the heatsink achieving 20 percent better RthJA and 50 percent improved RthJC compared to TOLL package. With bottom-side cooling packages like TOLL or D2PAK, the heat is dissipated via the PCB to the heatsink causing high power losses.
OptiMOS™ 5 power MOSFET in TOLT targets power tools, light electric vehicles and battery management systems.
Summary of Features
- Low RDS(on)
- High current rating >300 A
- Top-side cooling
- Negative stand-off
- Sn-free exposed pad
Benefits
- Increased system efficiency enabling extended battery life time
- High power density
- Superior thermal performance
- Saving in cooling system
- Minimized thermal resistance to heatsink
Potential Applications