IPTC020N13NM6
Overview
OptiMOS™ 6 power MOSFET 135 V Normal Level in TOLT
OptiMOS™ 6 135 V targets high-power motor-drive applications such as LEVs, e-forklifts, power and gardening tools, but also UPS applications which predominantly use 72-84 V batteries.
This product effectively bridges the gap between the 120 V and 150 V MOSFETs and provides significant improvements in RDS(on) and cost, helping improve the system efficiency.
Summary of Features
Compared to OptiMOS™ 5 150 V
- Up to 48% lower ON-state-resistance
- Up to 38% lower gate threshold voltage spread
- Up to 70% reduction of reverse recovery charge (Qrr)
Benefits
- System cost reduction
- Less paralleling required
- Reduced VDS overshoot & switching losses
- Higher power density designs
Potential Applications
Support