IRF3610S
100V Single N-Channel Power MOSFET in a D2-Pak package
The IR MOSFET family of power MOSFETs utilizes proven silicon processes offering designers a wide portfolio of devices to support various applications such as DC motors, inverters, SMPS, lighting, load switches as well as battery powered applications.The devices are available in a variety of surface mount and through-hole packages with industry standard footprints for ease of design.
Summary of Features
- Planar cell structure for wide SOA
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Industry standard surface-mount power package
- High-current rating
Benefits
- Increased ruggedness
- Wide availability from distribution partners
- Industry standard qualification level
- Standard pinout allows for drop in replacement
- High current carrying capability
Parametrics | IRF3610S |
---|---|
Budgetary Price €/1k | 1.14 |
ID (@25°C) max | 103 A |
Moisture Sensitivity Level | 1 |
Mounting | SMD |
Operating Temperature min max | -55 °C 175 °C |
Ptot max | 333 W |
Package | D2PAK (TO-263) |
Polarity | N |
QG (typ @10V) | 100 nC |
Qgd | 42 nC |
RDS (on) (@10V) max | 11.6 mΩ |
RthJC max | 0.5 K/W |
Special Features | Wide SOA |
Tj max | 175 °C |
VDS max | 100 V |
VGS(th) min max | 3 V 2 V 4 V |
VGS max | 20 V |
Login to myInfineon to see all documents available
-
Data Sheet - IRF3610S
EN
01_01 | 2011-02-18 | pdf | 299 KB
-
Planar IR MOSFET™ 30V to 100V
EN
01_00 | 2019-06-19 | pdf | 130 KB
-
MOSFET linear mode operation and SOA power MOSFETs
EN
01_00 | 2023-02-07 | pdf | 1.1 MB
-
MOSFET some key facts about avalanche
EN
CN
JA
01_01 | 2022-03-23 | pdf | 2 MB
-
MOSFET OptiMOS™ selection for DC-DC converters
EN
01_00 | 2013-12-20 | pdf | 241 KB
-
MOSFET OptiMOS™ datasheet explanation
EN
01_00 | 2012-12-01 | pdf | 663 KB
-
OptiMOS™ MOSFET selection for secondary side synchronous rectification
EN
JA
01_00 | 2012-05-01 | pdf | 641 KB
-
FIT Report - IRF3610S
EN
03_00 | 2024-04-16 | pdf | 24 KB
-
MOSFET OptiMOS™ and StrongIRFET™
EN
01_00 | 2020-06-30 | pdf | 5 MB
Sales Product Name | IRF3610S |
---|---|
OPN Info | IRF3610STRLPBF |
Product Status | discontinued |
Infineon Package name | D2PAK |
Standard Package name | D2PAK |
Order online | |
Completely lead free | no |
Halogen free | yes |
RoHS compliant | yes |
Packing Size | 800 |
Packing Type | TAPE & REEL LEFT |
Moisture Level | 1 |
Moisture Packing | NON DRY |
Simulation Models
Power MOSFET Simulation Models

Simulation Tools
DOWNLOAD - InfineonSpice Desktop Circuit Simulator

Development Tools
Services
Infineon Academy learning platform

Power MOSFET Simulation Models

DOWNLOAD - InfineonSpice Desktop Circuit Simulator

Infineon Academy learning platform
