Home Products Power MOSFET (Si/SiC) N-Channel Power MOSFET IRF3709 IRF3709 Overview Parametrics Documents Order Design Support Videos Partners Training Packaging Quality Support Contact Overview 30V Single N-Channel HEXFET Power MOSFET in a TO-220AB package Benefits RoHS Compliant Industry-leading quality Dynamic dv/dt Rating Fast Switching Fully Avalanche Rated 175°C Operating Temperature Unfortunately, your browser does not support embedded frames (iframes): You can view the embedded page here. Parametrics Documents Order Design Support Videos Partners Training Packaging Quality Please register or log in to myInfineon to request Product Reliability Data via our support portal Support Contact