IRF3805
Overview
55V Single N-Channel Power MOSFET in a TO-220 package
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters.
Summary of Features
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Industry standard through-hole power package
- High-current rating
Benefits
- Wide availability from distribution partners
- Industry standard qualification level
- Standard pinout allows for drop in replacement
- High current carrying capability
Benefits
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Normal level : Optimized for 10 V gate drive voltage
- Industry standard through-hole power package
- High-current carrying capability package (up to 195 A, die-size dependent)
- Capable of being wave-soldered
Quality
Support