IRF40DM229
Overview
40V Single N-Channel StrongIRFET™ Power MOSFET in a DirectFET™ MF package
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters. End-applications include cordless power and gardening tools, light electric vehicles and e-bikes demanding a high level of ruggedness and energy efficiency.
Summary of Features
- Dual-side cooling capability
- Low package height of 0.7mm
- Low parasitic (1-2 nH) inductance package
- 100% lead-free (No ROHS exemption)
- Silicon optimized for applications switching below <100KHz
- Product qualification according to JEDEC standard
- Optimized for broadest availability from distribution partners
Benefits
- High power density
- Low profile design
- High efficiency
- Environmentally friendly
- High performance in low frequency applications
- Industry standard qualification level
- Wide availability from distribution partners
Potential Applications
- Battery management systems
- Power tools
- DC Drives
- Electric toys
Quality
Support