IRF40SC240
Overview
40 V StrongIRFET™ power MOSFET in D2PAK 7pin
Infineon’s latest 40 V StrongIRFET™ power MOSFET devices are optimized for both high current and low RDS(on) making them the ideal solution for high current battery powered applications.
Summary of Features
- Low RDS(on)
- High current capability
- Industry standard package
- Flexible pinout
- Optimized for 10 V gate drive
Benefits
- Reduction in conduction losses
- Increased power density
- Drop in replacement to existing devices
- Offers design flexibility
- Provides immunity to false turn-on in noisy environments
Support