IRF7779L2
Overview
150V Single N-Channel StrongIRFET™ Power MOSFET in a DirectFET™ MP package
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters.
Summary of Features
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- High-current rating
- Dual-side cooling capability
- Low package height of 0.7mm
- Low parasitic (1-2 nH) inductance package
- 100% lead-free (No RoHS exemption)
Benefits
- Wide availability from distribution partners
- Industry standard qualification level
- High current carrying capability
- Optimum thermal performance
- Compact form factor
- High efficiency
- Environmentally friendly
Potential Applications
- Synchronous rectification for AC-DC SMPS
- Motor control for 48V–8 0V systems (i.e. domestic vehicles, power-tools, trucks)
- Isolated DC-DC converters (telecom and datacom systems)
- Or-ing switches and circuit breakers in 48V systems
- Class D audio amplifiers
- Uninterruptable power supplies (UPS)
Quality
Support