Home Products Power MOSFET (Si/SiC) N-Channel Power MOSFET IRF8113PBF-1 IRF8113PBF-1 Overview 30V Single N-Channel HEXFET Power MOSFET in a SO-8 package Benefits Industry-standard pinout SO-8 Package Compatible with Existing Surface Mount Techniques RoHS Compliant, Halogen-Free MSL1, Industrial qualification Unfortunately, your browser does not support embedded frames (iframes): You can view the embedded page here. Parametrics Documents Order Design Support Videos Partners Training Packaging Quality Please register or log in to myInfineon to request Product Reliability Data via our support portal Support Contact