Home Products Power MOSFET (Si/SiC) N-Channel Power MOSFET IRF8513 IRF8513 Overview 30V Dual N-Channel HEXFET Power MOSFET in a SO-8 package Benefits RoHS Compliant Low RDS(on) Low RDS(ON) at 4.5V VGS Very Low Gate Charge Dual N-Channel MOSFET Unfortunately, your browser does not support embedded frames (iframes): You can view the embedded page here. Unfortunately, your browser does not support embedded frames (iframes): You can view the embedded page here. Parametrics Documents Order Design Support Videos Partners Training Packaging Support Contact