IRFH7004
Overview
40V Single N-Channel StrongIRFET™ Power MOSFET in a PQFN 5x6 package
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters.
Summary of Features
- Industry standard surface-mount power package
- Product qualification according to JEDEC standard
- Silicon optimized for applications switching below <100 kHz
- Softer body-diode compared to previous silicon generation
- Wide portfolio available
Benefits
- Standard pinout allows for drop in replacement
- Industry standard qualification level
- High performance in low frequency applications
- Increased power density
- Provides designers flexibility in selecting the most optimal device for their application
Potential Applications
Quality
Support