IRFHM4226
Overview
25V Single N-Channel HEXFET Power MOSFET in a 3.3mm X 3.3mm PQFN package
Benefits
- RoHS Compliant
- Low RDS(on)
- Low Thermal Resistance to PCB (less than 3.2°C/W)
- Low Profile (less than 0.9 mm)
- Industry-Standard Pinout
- Compatible with Existing Surface Mount Techniques
- Very Low Gate Charge
- Low Junction to PCB Thermal Resistance
- Qualified Industrial
- Qualified MSL1
- FastIRFET™
Potential Applications
- Battery Protection
- Isolated Primary Side MOSFETs
- Isolated Secondary Side SyncRec MOSFETs
- Load Switch High Side
- Load Switch Low Side
Quality
Support