IRFHM8329
Overview
30V Single N-Channel HEXFET Power MOSFET in a 3.3mm X 3.3mm PQFN package
Benefits
- RoHS Compliant
- Low Thermal Resistance to PCB (less than 3.8°C/W)
- Low Profile (less than 1.05 mm)
- Industry-Standard Pinout
- Compatible with Existing Surface Mount Techniques
- Qualified Industrial
- Qualified MSL1
Potential Applications
- Battery Protection
- Isolated Primary Side MOSFETs
- Isolated Secondary Side SyncRec MOSFETs
- Load Switch High Side
- Load Switch Low Side
- Point of Load ControlFET
Quality
Support