IRFHM8363
Overview
30V Dual N-Channel HEXFET Power MOSFET in a PQFN 3.3mm x3.3mm Lead Free package
Benefits
- RoHS Compliant
- Low RDS(on)
- Low Profile (less than 1.1 mm)
- Industry-Standard Pinout
- Compatible with Existing Surface Mount Techniques
- Qualified MSL1
- Dual N-Channel MOSFET
Support