Home Products Power MOSFET (Si/SiC) N-Channel Power MOSFET IRFR13N15D IRFR13N15D Overview 150V Single N-Channel HEXFET Power MOSFET in a D-Pak package Benefits RoHS Compliant Low RDS(on) Industry-leading quality Dynamic dv/dt Rating Fast Switching Fully Avalanche Rated 175°C Operating Temperature Unfortunately, your browser does not support embedded frames (iframes): You can view the embedded page here. Parametrics Documents Order Design Support Videos Partners Training Packaging Quality Please register or log in to myInfineon to request Product Reliability Data via our support portal Support Contact