Home Products Power MOSFET (Si/SiC) N-Channel Power MOSFET IRFR3518 IRFR3518 Overview 80V Single N-Channel HEXFET Power MOSFET in a D-Pak package Benefits RoHS Compliant Industry-leading quality Dynamic dv/dt Rating Fast Switching Fully Avalanche Rated 175°C Operating Temperature Unfortunately, your browser does not support embedded frames (iframes): You can view the embedded page here. Parametrics Documents Order Design Support Videos Partners Training Packaging Quality Please register or log in to myInfineon to request Product Reliability Data via our support portal Support Contact