IRFSL7530
Overview
60V Single N-Channel StrongIRFET™ Power MOSFET in a TO-262 package
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters. End-applications include cordless power and gardening tools, light electric vehicles and e-bikes demanding a high level of ruggedness and energy efficiency.
Summary of Features
- High-current rating
- Product qualification according to JEDEC standard
- Silicon optimized for applications switching below <100 kHz
- Softer body-diode compared to previous silicon generation
- Industry standard through-hole power package
- Optimized for broadest availability from distribution partners
Benefits
- High current carrying capability
- Reliable products tested to industry standards
- High performance in low frequency applications
- Increased power density
- Standard pinout allows for drop in replacement
- Wide availability from distribution partners
Quality
Support