IRL40SC228
Overview
40 V Logic Level StrongIRFET™ power MOSFET in D2PAK 7pin
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters.
Summary of Features
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Industry standard surface mount power package
- Higher current-rating (by 23%) vs D2PAK (of same die-size)
Benefits
- Wide availability from distribution partners
- Industry standard qualification level
- Standard pinout allows for drop in replacement
- High power density
Potential Applications
Quality
Support