ISC025N08NM5LF2
OptiMOS™ 5 Single N-Channel Linear FET 80 V, 2.55 mΩ, 199 A in a SuperSO8 (5x6) package
ISC025N08NM5LF2 is Infineon’s new best-in-class 80 V OptiMOS™ 5 Linear FET in a PQFN 5x6 mm (SuperSO8) package, offering the industry’s lowest on-state resistance RDS(on) and wide safe operating area (SOA) at 25˚C and 125˚C.
The OptiMOS™ Linear FET is a revolutionary approach that solves the trade-off between on-state resistance and linear mode capability. Combined with the low cost, low profile PQFN 5x6 package, ISC025N08NM5LF2 is targeted for high in-rush current, harsh applications, such as hot-swap, e-fuse, and protection applications commonly found in telecom, data server and battery management systems (BMS).
Summary of Features
- Wide safe operating area (SOA)
- Low RDS(on)
- High max. pulse current
- High max. continuous current
- Available in small low profile package
Benefits
- Rugged linear mode operation
- Low conduction losses
- High in-rush current enabled
- Fast start-up and shorter down time
- Industry standard footprint
Potential Applications