IST011N06NM5
Overview
OptiMOS™ 5 power MOSFET 60 V, 1.1 mOhm, 399 A, in sTOLL - 7x8 mm2 power MOS package
The IST011N06NM5 OptiMOS™ 5 power MOSFET 60V in sTOLL package features low RDS(on) of 1.1 mOhm and
399 A high current capability. It has the advantages of Infineon’s well-known quality level for robust industry packages making it the ideal solution for various performance in battery powered applications, including power tools and gardening tools, and eScooters.
The improved RDS(on) and ID ratings, continuous and pulsed, enable increased battery run time and higher power density.
Summary of Features
- JEDEC registered
- 7x8 mm² small footprint
- 399 A high current capability
- Leadless package with low package resistance and minimized stray inductance
- Latest generation technology OptiMOS™ 5
- RDS(on) 1.1 mOhm
- Lead tip inspection feature (automated optical inspection capability)
Benefits
- High power & current density
- High thermal capacity
- Reduced conduction losses
- Optimized switching behavior
- Reduced form factor compared to traditional DPAK/D2PAK
- Industry standard package (JEDEC MO-319A)
Potential Applications
Quality
Support