IPB320P10LM
Overview
OptiMOS™ P-Channel MOSFET 100V in D²PAK
OptiMOS™ P-Channel MOSFETs 100V in D²PAK package represents the new technology targeted for battery management, load switch and reverse polarity protection applications. The main advantage of a P-channel device is the reduction of design complexity in medium and low power applications. Its easy interface to MCU, fast switching as well as avalanche ruggedness makes it suitable for high quality demanding applications. It is available in logic level featuring a wide RDS(on) range and improves efficiency at low loads due to low Qg.
Summary of Features
- Ideal for high and low switching frequencies
- Avalanche ruggedness
- Industry standard footprint surface mount package
- Broad availability from distribution partners
Benefits
- Supports a wide variety of applications
- Robust, reliable performance
- Standard pinout allows for drop-in replacement
- Increased security of supply
Potential Applications
Quality
Support