IPP330P10NM
Overview
OptiMOS™ P-Channel MOSFET 100V in TO-220
OptiMOS™ P-channel MOSFETs 100V in TO-220 package represents the new technology targeted for battery management, load switch and reverse polarity protection applications. The main advantage of a P-channel device is the reduction of design complexity in medium and low power applications. Its easy interface to MCU, fast switching as well as avalanche ruggedness makes it suitable for high quality demanding applications. It is available in normal level featuring a wide RDS(on) range and improves efficiency at low loads due to low Qg.
Summary of Features
- Ideal for high and low switching frequencies
- Avalanche ruggedness
- Industry standard footprint surface mount package
- Broad availability from distribution partners
Benefits
- Supports a wide variety of applications
- Robust, reliable performance
- Standard pinout allows for drop-in replacement
- Increased security of supply
Potential Applications
Quality
Support