ISZ24DP10LM
Overview
P-channel MOSFETs in logic level, reducing design complexity in medium and low power applications
OptiMOS™ P-channel MOSFETs 100 V in PQFN 3.3x3.3 package represents the new technology targeted for battery management, load switch and reverse polarity protection applications. The main advantage of a P-channel device is the reduction of design complexity in medium and low power applications. Its easy interface to MCU, fast switching as well as avalanche ruggedness makes it suitable for high quality demanding applications. It is available in logic level featuring a wide RDS(on) range and improves efficiency at low loads due to low Qg.
Summary of Features
- Available in 6 different packages
- Wide RDS(on) range
- Normal level and logic level availability
- Optimized for a wide range of applications
- Broad availability from distribution partners
Benefits
- Industry standard package
- Ideal for high and low switching frequency
- Avalanche ruggedness
- Easy interface to MCU
- Improved efficiency at low loads due to low Qf
- Reduced design complexity
- Energy efficiency
Potential Applications
Support