IMBG40R025M2H CoolSiC™ MOSFET 400 V G2 in D2PAK-7 (TO-263-7) package, 25 mΩ
Overview
The CoolSiC™ MOSFET 400 V G2 combines high robustness with ultra-low switching losses and on-state resistance, whilst offering system cost improvements.
Developed to deliver outstanding levels of power density and system efficiency in 2- & 3-level hard- & soft-switching topologies.
Targeting power conversion in AI Server PSU, SMPS, motor control, renewables and energy storage, and Class-D amplifiers.
Summary of Features
- Better FOMs compared to 650 V SiC MOSFETs
- Fast commutation robust diode with low Qfr
- Low RDS(on) temperature dependency
- Gate threshold voltage, VGS(th) = 4.5 V
- Support for unipolar driving (VGSoff=0)
- 100% avalanche tested
- High controllability of switching speed
- Low overshoot during high dV/dt operation
- .XT interconnection technology
- Best-in-class thermal performance
Benefits
- High system efficiency
- High power density designs
- High design robustness
- Reduced EMI filtering
- Use in hard-switching topologies
Videos
Support