IMWH170R450M1 CoolSiC™ MOSFET discrete 1700 V, 450 mΩ G1 in TO247-3-HCC package
Overview
The CoolSiC™ MOSFET 1700 V, 450 mΩ in a TO247-3-HCC package suits single-end fly-back auxiliary power supplies connected to DC-link voltages 600 V up to 1000 V in numerous power conversion applications. Key features include direct drivability by a fly-back controller, no need for a Gate driver IC, .XT interconnect technology for excellent thermal performance, and a high creepage clearance package for increased reliability.
Summary of Features
- Optimized for fly-back topologies
- Extremely low switching loss
- 12 V / 0 V gate-source voltage
- Compatible with fly-back controllers
- Gate threshold voltage, VGS(th) = 4.5 V
- .XT interconnection technology
- High creepage clearance package
Benefits
- High efficiency for aux. power supplies
- Better thermal performance & resistance
- TO247 package for easy isolation design
- No gate driver needed
- Reduced system complexity
- Higher power density
- Robustness against harsh environment
Diagrams
Support