IMYH200R075M1H CoolSiC™ 2000 V SiC Trench MOSFET in TO-247PLUS-4-HCC package
The CoolSiC™ 2000 V 75 mΩ SiC MOSFET in TO-247PLUS-4-HCC package has been designed to offer increased power density without compromising the system’s reliability even under demanding high voltage and switching frequency conditions. The low power losses of CoolSiC™ technology provide increased reliability thanks to the .XT interconnection technology in a 2000 V optimized package, enabling top efficiency in applications such as string inverters, solar power optimizer, EV charging and energy storage systems.
Summary of Features
- VDSS = 2000 V for high DC-link systems up to 1500 VDC
- Very low switching losses
- Innovative HCC package
- 14 mm pin to pin creepage
- 5.4 mm clearance distances
- Benchmark gate threshold voltage, VGS(th) = 4.5 V
- Robust body diode for hard commutation
- .XT interconnection technology for best-in-class thermal performance
- Improved humidity robustness
Benefits
- High power density
- Excellent reliability
- Highest efficiency
- Ease of design
If you want to be an expert of CoolSiC™ discretes and the .XT technology, watch this video!
This training helps you understand how to optimize devices’ behavior in their applications with Infineon’s SPICE Compact Models for CoolSiC™ MOSFETs.
In this video, you will focus on the comparison of the power handling capacity of IGBTs and SiC MOSFETs. Go through the different aspects that need to be considered when dimensioning an IGBT or a MOSFET for a certain application.