MOTIX™ gate driver ICs for BLDC motors
Infineon offers a broad portfolio of gate driver ICs for automotive BLDC motor control including functional safety applications.
Our portfolio comprises comprehensive automotive-qualified 3-phase gate driver ICs for voltage domains ranging from 12 V to 48 V with ISO 26262-ready as well as compliant variants. The products are ideal for a variety of automotive applications such as electric power steering, brake booster, MHEV starter generator, HVAC compressors, pumps, and fans where efficiency, space savings, and monitoring functions are priorities.
MOTIX™ TLE9189x products are developed according to the ISO 26262 ASIL D development flow and are addressing the needs of safety relevant application such as EPS and braking. The product family uses a conventional motor control concept via PWM input control and three integrated current sense amplifiers for current ground measurement with a precise configurable reference voltage (3.3/5V). This device will be grade 0 qualified and offered in both a TQFP-48 and in a smaller VQFN-48 package, which allows for a flexible design. Targeted release is in Q4, 2024.
- 3-phase gate driver
- With or without integrated CSA
- Diagnostic & supervision features
- Adaptive MOSFET gate control
- Supply voltage up to 72 V
- 0 to 100% duty cycle capable
- Compact designs in small packages
- Automotive qualified
- ISO 26262-compliant up to ASIL D
- Broad range of software and tools
What are typical automotive BLDC motor applications?
Typical BLDC motor applications for automotive include powertrain, chassis, safety, and ADAS systems such as electric power steering, brake booster, MHEV starter generator, active roll control, HVAC compressor, transfer case, pumps, and fans. In general, we see a strong growth of BLDC motor applications within the car as more and more premium functions in cars in the past become standard in cars today.
Additionally, as cars become more autonomous and connected, safety plays an increasingly crucial role within a car. Here EPS and braking systems, for example, require solutions that are state-of-the-art, compact in design, and with a broad range of monitoring and diagnostic features. Our MOTIX™ gate driver ICs portfolio for BLDC motor control is positioned perfectly here to address the needs of the automotive industry.
Chassis, safety, and ADAS
MOTIX™ solutions for various automotive BLDC motor applications
Infineon offers different system solutions to meet customer-specific preferences. The extensive portfolio of intelligent motor control ICs is complemented by microcontrollers, sensors, transceivers, voltage regulators, and MOSFETs to simplify the design of end-to-end system solutions.
MOTIX™ TLE9180D 3-phase driver ICs provide an advanced safety feature set for high-current motor drives up to 48 V and include three integrated current sense amplifiers (CSA) for accurate current measurement.
MOTIX™ TLE9185 for 12 V applications is ISO-ready and incorporates an innovative adaptive MOSFET gate control concept and other advanced monitoring and diagnostic features.
MOTIX™ TLE9140EQW is an ISO 26262-compliant (ASIL B) device for 24 V/48 V applications without an integrated CSA, but with divers internal monitoring & diagnostic features in a tiny TSDSO-32 package.
MOTIX™ motor system ICs (SBC), another innovative family for BLDC motor control, combine a 3-phase driver with a power supply and communication interface such as CAN FD or LIN.
Dependable electronics based on functional safety/ISO 26262
With Infineon’s innovative MOTIX™ gate driver ICs portfolio for BLDC motors, designers are well prepared for current and future safety mobility challenges within the automotive segment. We offer a broad product portfolio from ISO 26262-ready classification to the most stringent ISO 26262-compliant depending on specific customer applications (ASIL B, ASIL C, ASIL D).
To get access to the ISO-26262 documentation, please register for myinfineon.com with your company e-mail address. Get in touch with your respective distribution or sales contact to request the elevation of your myInfineon account to partner status. This is required for access to our MyICP portal for download.
MOTIX™ gate driver ICs for BLDC motors design-in support
MOTIX™ gate driver ICs for BLDC motors are accompanied by an extensive portfolio of documentation such as application notes and design-in guidelines that support our customers in their design activities. In addition, we also offer a broad range of evaluation boards or shields for Arduino to make the evaluation of our products as easy as possible. Further collaterals that we provide include:
- Diverse tools for configuration (e.g. Configuration Wizard)
- Device drivers for selected MOTIX™ devices
- Training videos
- Comprehensive support infrastructure
- Worldwide partner network for engineering services and software support
- Infineon Developer Community
What is the adaptive MOSFET control feature?
Many MOTIX™ motor control ICs use a patented concept of adaptive MOSFET gate drive. This multi-stage slew rate control enables EMC tuning via SPI, including adjusting slew rate with independence from dead-time and turn on/off delays. The on-board measurement and self-adaption of external MOSFET switching times allow balancing of power dissipation vs. EMC performance, adjust for MOSFET lot-to-lot variations and reduce the need for end-of-line calibration effort.
Adaptive MOSFET control is an integrated feature of the following MOTIX™ gate driver ICs for BLDC motors: TLE9140 and TLE9185 and upcoming products.
MOTIX™ offers a broad range of solutions for 12 V applications depending on the safety requirements and the overall system requirements. Our TLE9185 product family are ISO-ready devices including an integrated current sense amplifier (CSA) in a smaller VQFN-48 package. With the TLE9180D-21QK & 32QK we have also ISO-ready devices with 2 or 3 integrated CSA in a larger LQFP-64 package. The TLE9183QK derivative is our 12 V ASIL D compliant device suited for safety relevant applications such as EPS and braking.An additional ASIL D device we offer is the new MOTIX™ TLE9188x which has an innovative digital motor control concept, that uses an integrated digital timer unit for PWM generation and three 12-bit ADCs for accurate current shunt measurement.
For 24 V and 48 V applications, MOTIX™ offers the TLE9140EQW as an ASIL B compliant device without an integrated CSA, but with divers internal monitoring & diagnostic features in a tiny TSDSO-32 package. The TLE9180D-32QK on the other hand is compliant to ASIL C requirements and has 3 integrated CSAs in a LQFP-64 package, which makes it suitable in particular for safety related applications such as EPS and braking.
- Adaptive MOSFET control, a technology that will help you successfully overcome the challenges in bringing an ECU to market!
- Reduce power dissipation, easily pass EMC testing and mitigate supply chain issues!
In this training you will:
- Know Infineon’s new MOTIX™ TLE9140EQW gate driver, its main features and applications.
- Understand its configurable parameters and how to best work with them.