BTM7741G
Overview
The BTM7741G is part of the Trilith IC family containing three dies in one package: One double high-side switch and two low-side switches
The drains of these three vertical DMOS chips are mounted on separated lead frames. The sources are connected to individual pins, so the BTM7741G can be used in H-bridge- as well as in any other configuration. Both the double high-side and the two low-side switches of the BTM7741G are manufactured in SMART SIPMOS ® technology which combines low R DS ON vertical DMOS power stages with CMOS circuitry for control, protection and diagnosis.
Summary of Features
- Quad D-MOS switch driver
- Free configurable as bridge or quad-switch
- Optimized for DC motor management applications
- Low R DS ON High side: 110 mΩ typ. @ 25°C, 270 mΩ max. @ 150°C Low side: 100 mΩ typ. @ 25°C, 230 mΩ max. @ 150°C
- Maximum peak current: typ. 10 A @ 25 °C
- Very low quiescent current: typ. 5 µA @ 25 °C
- Small outline, enhanced power PG-DSO-package
- Operates up to 40 V
- PWM frequencies up to 1 kHz
- Status flag diagnosis
- Short-circuit-protection
- Overtemperature shut down with hysteresis
- Internal clamp diodes
- Open load detection in Off-mode
- Under-voltage detection with hysteresis
- Green Product (RoHS compliant)
- AEC Qualified
Potential Applications
- Motor-Drive
Support