TLE6209R
The TLE 6209 R is an integrated power H-Bridge with D-MOS output stages for driving bidirectional loads such as DC-Motors
The design is based on Infineons Smart Power Technology SPT which allows bipolar, CMOS and power D-MOS devices on the same monolithic circuit. Operation modes forward (cw), reverse (ccw) and brake are invoked by two control pins PWM and DIR.
Protection and a reliable diagnosis of overcurrent, openload, short-circuit to ground, to the supply voltage or across the load are integrated. Detailed diagnostic information is given via the 8 bit SPI status word. An integrated chopper current limitation limits the current e.g. to reduce power dissipation during mechanical block of a DC motor. Several device parameters can be set by the SPI control word. A three-level temperature monitoring with prewarning, warning and shutdown is included for controlled operation under critical power loss conditions.
Summary of Features
- Delivers up to 6 A continuous and 7 A peak current
- Optimized for DC motor management applications
- Very low R DS ON of typ. 150 mΩ @ 25 °C per switch
- Operates at supply voltages of up to 40V
- Overvoltage Protection against transients up to 45 V
- Outputs fully short circuit protected
- Standard SPI-Interface, daisy chain capability
- Adjustable chopper current regulation of up to 7 A
- Temperature monitor with prewarning, warning and shutdown
- Over- and Undervoltage-Lockout
- Open load detection
- Detailed load failure diagnosis by SPI
- Minimized power dissipation due to active free-wheeling
- Low EMI due to voltage slope regulation
- Very low current consumption (typ. 20 μA @ 25 °C) in stand-by (Inhibit) mode
- Green Product (RoHS compliant)
- AEC Qualified
Benefits
- Full protection and diagnosis capability enables for use in safety relevant applications, covers full automotive temperature range
- No external freewheeling diodes required
- SPI interface enables bidrectional communictation with microcontroller
Potential Applications
- Electronic Throttle Control
- Exhaust Gas Recirculation System
- Variable Turbo Geometry
- Waste Gate
- Resonant Charging Flaps
- Swirl & Tumble flaps
- Variable Valve timing