IMD111T-6F040
driver with PMSM/BLDC motor controller and gate driver
iMOTION™ driver integrating motor controller and 600 V three phase gate driver in LQFP-40 package.
The IMD111T-6F040 is a highly integrated ICs for the control of three phase motors. It integrates the motor controller with a high voltage three-phase gate driver and a voltage regulator and is able to drive a wide variety of MOSFETs or IGBTs. It performs sensor less field oriented control (FOC) for a permanent magnet synchronous motor (PMSM). The integrated script engine (small virtual machine) provides application flexibility by running customer scripts.
Summary of Features
- Motion Control Engine (MCE 2.0)
- Single or leg shunt current measurement
- Motor Control Algorithm (Sensorless/ hall-based FOC)
- Protection Features
- Dead time insertion & shoot-through prevention
- Overcurrent / overvoltage / under voltage lockout
- High voltage three phase gate driver with 600 V blocking voltage
- 15 V supply voltage for gate driver
- LQFP-40 Package
Benefits
- Unique combination of ready-2-use motor control algorithms with market leading gate driver
- Reduced System Cost by reduced BOM count and PCB size
- Hall sensor based startup and sensorless high speed operation
- Fastest time to market by using iMOTION™ design kits
Why Infineon is the best partner - The CIPOS™ IPMs are families of highly integrated, compact power modules. See how we designed them to drive motors in applications ranging from home appliances, fans, pumps to general purpose drives.
iMOTION™ ICs integrate hardware and software functionality required for controlling PMSM motors with field-oriented control (FOC) (with and without sensors). iMOTION™ products are based on Infineon’s patented, field-tested Motion Control Engine (MCE), which eliminates software coding from the development process. As a result, all users have to do to implement a variable speed drive is configure the MCE for the respective motor drive system.
Find out what iMOTION™ Solution Designer offers you, how projects are created and the work flow in terms of configuration, tuning, dashboards and scripting. The tool guides you through the complete project workflow, achieving the shortest time to market with the lowest R&D efforts.
State of the art sensorless algorithm for permanent magnet motor control is described in this video. Common pitfalls of sensorless control, such as a non-controlled startup are easily avoided with the Motion Control Engine (MCE) inside infineon iMOTION devices. A clean startup, without vibrations and oscillations is demonstrated with a low inertia fan motor.
The latest software release of Infineon’s iMOTION™ Motion Control Engine (or MCE) supports two kinds of Universal Asynchronous Receiver Transmitter communication options. This training focuses on the Configurable UART communication protocol.
![](/export/sites/default/media/eLearning/GIP/Getting-started-with-iMOTION-Solution-Designer/iMOTION_solution_designer_cover.png_1758632412.png)
The iMOTION™ Solution Designer bundles all PC-based support functions related to setting up and running iMOTION™ products. This includes the configuration, programming and live tuning using configurable oscilloscopes as well as script editing and debugging. This training will help you get started with iMOTION™ Solution Designer.
The release of iMOTION™ 2.0 comes at an opportune time. Recent trends in the markets show that inverterization is taking hold at small as well as large companies, being applied across traditional applications, such as refrigerators, and for newer applications like hair dryers and water purifiers. To keep up with the trend, companies are required to convert outdated single speed motors to sophisticated variable speed motor drives. The latest iMOTION™ 2.0 is a close-knit turnkey solution consisting of advanced software, hardware, prototyping & evaluation boards, and support material that makes it easier than ever for customers to go to market cheaper and faster with an efficient, inverterized motor drive solution. Watch this video to get an overview of what is new with iMOTION™ 2.0. Keywords: Inverterization of motor drives
As Infineon we can offer a complete solution for refrigerators from control to power. Stay tuned to know more about iMOTION™ Driver, iMOTION™ Controller and IPMs.
In this training you will understand that using a combination of a driver with discrete power devices is probably the best way to achieve both integration and flexibility.