IRMCK311
Overview
PMSM/BLDC motor controller with additional 8-bit microcontroller
iMOTION™ motor controller with Motion Control Engine (MCE 1.0) and 8051 MCU in QFP-64 package.
Summary of Features
- Motion Control Engine (MCE) - Field proven computation engine for high efficiency sinusoidal sensorless motor control
- MCU 8051 with 30MHz
- Built-in support for single or two shunt current feedback
- Loss minimization Space Vector PWM
- Built-in digital & analog peripheral set
- UART, I2C & SPI serial interfaces
- Additional analog & digital application IOs
- Integrated protection features
- JTAG interface
- 64KB RAM memory for development
- QFP64 package
Benefits
- Fastest motor control implementation
-
- ready-to-use algorithm based on MCE
- sinusoidal PMSM FOC control
- easy motor parametrization
- Additional flexibility with integrated MCU
-
- integrated A/D converter, OP amps & comparators
- single or leg shunt
- internal oscillator
- Usable for dual motor control, e.g. air conditioning
- Additional Boost PFC control implemented
- Optimally combined with a CIPOS™ Nano
- OTP version for high volume manufaturing: IRMCF311
Potential Applications
Videos
Support