MOTIX™ multi half-bridge ICs for servo and stepper motors
Infineon's dedicated drivers for DC motors
Infineon offers dedicated drivers for DC motors in servo control applications as well as drivers for Stepper motors
Infineon’s portfolio of MOTIX™ multi half-bridge ICs for servo motors comprises H-bridge drivers with an integrated closed loop control circuitry. Infineon's solution for driving stepper motors is capable to drive bipolar stepper motors in half-step mode.
- Small package saving PCB space
- Improved diagnosis for V-lockout
- Open load detection
- Protecting against short circuit
MOTIX™ multi half-bridge ICs for servo and stepper motors
Infineon offers dedicated drivers for DC motors in servo control applications as well as drivers for stepper motors.
- MOTIX™ multi half-bridge ICs for servo motors
Infineon offers drivers with an integrated closed loop control circuitry. The drivers are optimized for use in head light beam control applications. The types offer over temperature and over current protection as well as over and under voltage lockout.
- MOTIX™ multi half-bridge ICs for stepper motors
Infineon’s solution for driving stepper motors is capable to drive bipolar stepper motors in half-step mode.
Highlights & features of MOTIX™ products for servo and stepper motors
- Output protected against short circuit
- Overtemperature protection with hysteresis
- Over- and under-voltage lockout
- No crossover current
- Internal clamp diodes
- Enhanced power packages
- Range low-voltage detection with hysteresis
- Green product (RoHS compliant)
- AEC qualified
All types except MOTIX™ TLE4205G offer over temperature and over current protection as well as over and under voltage lockout.
Dedicated DC motor drivers for servo and stepper control applications
The built in features like over- and undervoltage-lockout, short-circuit protection and over-temperature-protection will open a wide range of automotive- and industrial applications.
MOTIX™ multi half-bridge ICs for servo motors:
- Vertical light leveling using servo motors
- Applications with small servo motors
MOTIX™ Multi half-bridge ICs for stepper motors:
- Stepper motors in automotive and industrial applications (e.g. Idle speed control for small cars or motor bike)
Infineon's product ecosystem for automotive motor control
Infineon is your dependable partner for high-quality products with longevity produced in our own production facilities providing many products supply security with a dual-site approach. In order to reduce time to market and development effort on customer side we offer comprehensive design-in support. As an example feel free to dig into our training videos and online courses for gaining a comprehensive understanding and knowledge of automotive motor control.