TLE6711G
The TLE6711G is a multifunctional power supply circuit especially designed for automotive applications.
It delivers a programmable step up voltage (Boost) and a precise 5 V fully short circuit protected output voltage (Buck). The TLE6711G/GL contains a power on reset feature to start up the system, an integrated digital window watchdog to monitor the connected microcontroller and a system enable output to indicate the microcontroller window watchdog faults. The device is based on Infineon’s power technology SPT® which allows bipolar and CMOS control circuitry to be integrated with DMOS power devices on the same monolithic circuitry. The very small PG-DSO-14-1 SMD packages of the TLE6711G meet the application requirements. Furthermore, the build-in features like under- and overvoltage lockout for boost- and buck-voltage and the overtemperature shutdown feature increase the reliability of the TLE6711G/GL supply system.
Summary of Features
- Step up converter (Boost Voltage)
- Boost Over- and Under-Voltage-Lockout
- Step down converter (Logic Voltage)
- 2% output voltage tolerance
- Logic Over- and Under-Voltage-Lockout
- Overtemperature Shutdown
- Power ON/OFF reset generator
- Digital window watchdog
- System Enable Output
- Ambient operation temperature range
- -40 °C to 125 °C
- Wide Supply voltage operation range
- Very low current consumption
- Very small PG-DSO-14-1 SMD package
- Green Product (RoHS Compliant)
- AEC Qualified
Benefits
- Provide charging voltage for the ignition capacitor in airbag applications
- Provide airbag-ECU-supply
- Reset feature and window watchdog is controlling and monitoring the µC
Potential Applications
- Airbag