OPTIREG™ | Lite SBC family
Infineon's Lite System Basis Chips (SBC) combine a power supply, CAN FD, and a charge pump in one device
Infineon's Lite System Basis Chip (SBC) family offers high-integration and high-performance with optimized system cost for various automotive applications.
- TLE9461 (LDO): 5 V/3.3 V (150 mA)
- TLE9471 (DCDC): 5 V/3.3 V (500 mA)
- 5 V linear voltage reg. (100 mA)
- CAN FD up to 5 Mbps
- CAN PN FD tolerant (“-3” variants)
- Diagnosis & supervision functions
- Fail output and General Purpose I/O
- Low-power & Fail-safe operat. mode
- Full wake capability
- Charge pump output
- SW compatibility w/in SBC family
High integration with Lite SBC technology
The Lite SBCs family offers two variants: Lite LDO SBC with a low-dropout voltage regulator of 150 mA and the Lite DC-DC SBC with a DC-DC buck converter of up to 500 mA. Both variants are available as 5 V or 3.3 V output voltage options for microcontrollers, network transceivers, sensors, and other peripherals’ power supply.
They feature an auxiliary 5 V integrated low-drop voltage regulator with up to 100 mA. The communication interface incorporates one CAN transceiver with a flexible data-rate performance of up to 5 Mbps according to ISO 11898-2:2016 (including a Partial Networking option). The devices include diagnostic and supervision features, supporting ECU functional safety concepts like under-voltage monitoring, window watchdog with reset, fail-safe operating mode, and fail-safe outputs.
Why use a Lite System Basis Chip?
- Space saving: 80 percent PCB board space savings by integrating eight chips in one single VQFN package with a 7 x 7 mm footprint.
- Energy saving: Offers intelligent power saving modes including stop and sleep mode and supports energy management enabling very low quiescent current mode.
- High system reliability: Extensive diagnostics and protections are embedded including limp home functionality.
- Reduced cost: Minimum number of external components reduce. Savings in BOM cost, part placing and handling, PCB board size, purchasing, and development.
- Multiple and flexible designs: Compatible hardware and software reduce design costs and effort, enabling usage in various applications.
Lite SBC family is software and pin-to-pin compatible
The entire family is pin-to-pin and software compatible. The Mid-Range+ SBC allows scalability in terms of amount of LIN transceivers as well as flexibility for 3.3 V power supply and CAN Partial Networking option. It is also software compatible with the Lite, DC-DC, and Multi-CAN Power+ SBC families (TLE94x1 & TLE927x).
What are the key benefits of a Lite SBC?
Reduced system cost through low component count and small PCB footprint
Effective external load switch control through its integrated charge pump that can drive an external N-FET; Extends battery life with very low quiescent current modes; Enables design flexibility and reduces software design effort by the shared state machine and SPI access within the entire Lite SBC family; Meets major car OEM requirements with excellent EMC and ESD performance; Safely supply off-board loads (e.g., sensors) with short-circuit protected low-drop voltage regulators
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.