Classic PROFET™ 24V | automotive smart high-side switch
Classic PROFET™ 24V are protected high-side power switches for a broad application range in automotive (CAV) and industry segments.
Infineon‘s Classic PROFET™ 24V is designed for a broad application range from CAV (commercial and agriculture vehicles) to industrial applications. The products (1-ch, 2-ch, 4-ch, and 8-ch) offer several protection and diagnostic features. High-energy robustness and high-clamping voltages are key characteristics. All kinds of loads from 0.3 A to 25 A nominal load current can be driven. Various packages are available.
- RDS(on) range 15-1000 mΩ
- Up to 60 V operating voltage
- Up to 8 channels
- Automotive qualified, AEC-Q100
- High energy capability
- Current limitation
- Basic self-protection & diagnosis
- Analog current sense available
- Power packages available
- High clamping voltage
About Classic PROFET™ 24 V for automotive power distribution
Infineon's Classic PROFET™ 24 V devices offer a RDS(ON) range from 7.2 – 1000 mΩ (0.3 - 25 A). The smart 24 V high-side switches are very reliable and robust products (proven technology, more than 15 years in the market). State-of-the-art protection features and diagnostic function, specific characteristics and packages enable them to address a broad range of applications from body, powertrain, transmission, and chassis even in harsh environments. Typical applications are fuel injection, HVAC, brake control, seat heating, HEV inverter, chassis control, pumps, and all kind of valves/solenoid switching.
Classic PROFET™ 24 V for automotive power distribution
Infineon's Classic PROFET™ 24 V family offers 1- and 2-ch switches also a couple of 4-ch devices, which provide an attractive channel price and contribute to PCB space savings. Additionally, one unique 8-ch device is available. Overload protection and thermal shutdown protect both, the load and the power switch itself. Thanks to products with high energy capability (> 500 mJ), even big solenoids can be driven. High ohmic products (up to 1000 mOhm) make the portfolio more scalable and avoid overhead costs. Most of the products provide status diagnostic, some products have current sense diagnostic. Several products out of the portfolio are 24 V load dump resistant (58 V/400 ms). All products are qualified according to AEC-Q100. Because of the 24 V capability, all Classic PROFET™ 24 V products can also be used for industrial applications or be reused for automotive 12 V.
Classic PROFET™ 24 V for extended application range
Infineon's Classic PROFET™ 24 V family are mature products, proven for a long time in the market. Because of the specific features, the products can not only be used for comfort and safety functions (Body/ECUs) but also to control vehicle basic functions. Products are used in trucks and buses mainly to drive valves/solenoids and heating devices and can be found also in industrial applications, such as PLCs, robotics, and drives. Available power packages ensure excellent thermal performance. This product family complements the Infineon's newer product families, such as PROFET™+ 24 V.
Classic PROFET™ 24 V Design Support
Infineon offers a range of design-in materials, which include application notes, PCB design data, simulation models, and also online simulations. Those materials could be found on each product page in chapter "Design Support". In addition, we offer a dedicated tool suite for smart power switches and gate driver ICs for automotive power distribution.
Infineon's smart power switches and gate driver tool suite supports system architects and hardware designers from the idea to the realization. This suite allows the user to select the right smart power switch or gate driver ICs for a specific load using one of the “Finder & Selection” tools. Together with the different “Simulation & Modeling” tools, various application scenarios can be simulated for the respective product. The results can be documented in the report tool and verified with the “Configuration” tools.
Facing a design challenge? The Infineon developer community is available 24/7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime and from anywhere.
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.
The Classic PROFET™ 24V devices offer an RdsON range from 5 – 1000 mΩ. The smart 24V high side switches are very reliable products (proven technology, more than 15 years in the market). State-of-the-art protection features and diagnostic function, specific characteristics and packages enables them to address all kind of present 24V applications.
Classic PROFET™ 24V switches are designed to be used for 24 V Automotive / CAV and industrial applications. All kind of loads (valves, pumps, solenoids, injectors, motors, heating, sensors, bulbs …) up to 25A nominal load current can be switched.
As user of Classic PROFET™24V devices, you will get in favor of the following benefits:
- Over current and over temperature protection enables robust and reliable system design
- Inductive loads outside of BCM (e.g. solenoids) addressable: Products with > 500mJ energy capability available (external freewheeling diode can be saved)
- Established power packages with high current capability and excellent thermal performance
- Products with extended operating voltage range: ATV 24V (=CAV) and industrial applications addressable
- 24V load dump protection granted for various products
- Fast switching up to 100kHz (integrated bootstrap diode) possible with 2 products
- Advanced control of connected loads with current sense diagnostic (high current switches)
- Protection function granted even for small loads: Products available with overcurrent threshold < 1A
- Efficiency increase: Steeply switching slew rate reduces power losses and saves energy
- Cost savings: High ohmic products available (no overhead need to be paid for small loads)
- Cost savings: 4 channel devices and one 8 channel device (attractive price/ channel relation)
- Cost savings: Small packages available (DSO8 = PCN space saving)
Various support materials are provided by Infineon:
- Data Sheets
- Evaluation boards (Motherboard and daughterboard)
- Config Wizard for IPD (Configuration and evaluation tool) in Toolbox
- Application Notes
- User Manual
- Simulations models